Product Image

Theft Deterrent Wire
Product Information
Product Variations
Harger Theft Deterrent Wire (TDW) conductors consist of combinations of tin-plated copper strands surrounded by galvanically compatible, tin-plated copper-clad steel stranding. Applications include exposed leads for ground electrode systems used in electrical distribution (substations) and wireless cell sites, and anywhere theft is an issue.
TDW conductors are difficult to cut using standard hand tools and magnetic which deters copper theft. They can be bonded to surfaces exothermically or with Harger's tamper proof flange bonding plates or pipe clamps. Both standard 250' reel lengths and custom lengths are available.
Technical Notes
CTL = Cut To Length