Flange Bonding Plates
Product Information
Product Variations
• Provides over 8 square inches of bonding surface.
• Large cable connector offers 3" of contact between the bonding plate and the cable.
• UL 467 Listed from #6 AWG through 1/0 AWG(except A223 & A223BM), accommodates all main size conductors up to 500MCM or 5/8" diameter.
• A223BM for use connecting copper downleads to structural steel.
• "TP-Tamper Proof" - Ideal in high theft areas when bonding to steel I-beams up to 1" thick.
• Recommended installation tool - 1/2" socket wrench, end wrench or nut driver.
• All suitable for direct burial in earth & concrete except #A223 & A223BM.
• "BM” bi-metal connector allows bonding of copper conductors with use of stainless steel separator.