Skip to Main Content

Call Us: 800-842-7437

Product Image

CPC Pipe Clamps Tamper Proof

Product Information

Product Variations

Product No. Material Nominal Pipe Range Pipe Outside Diameter Conductor Range Box Qty. Approx. Box Wt. (lbs.) Documents
CPC.5/.75TP ETPB .5" - .75" 0.375" - 1" #6 Solid - 250 MCM 5 2.5
CPC1.5/2TP ETPB 1.5" - 2" 1.25" - 2.4" #6 Solid - 250 MCM 5 3.75
CPC1/1.25TP ETPB 1" - 1.25" 0.9375" - 1.7" #6 Solid - 250 MCM 5 3
Customer Drawing
CPC2.5/3TP ETPB 2.5" - 3" 2.5" - 3.5" #6 Solid - 250 MCM 5 5
CPC5/6TP ETPB 5" - 6" 4.75" - 6.63" #6 Solid - 250 MCM 5 8.75
CPC3.5/4TP ETPB 3.5" - 4" 3.375" - 4.5" #6 Solid - 250 MCM 5 6.25