Product Image APC Pipe Clamps: 1/1.25" Product Information Product Variations Product No. Material Nominal Pipe Size Range Outside Diameter Box Qty. Approx. Box Wt. (lbs.) Documents APC1/1.25 Aluminum 1" - 1-1/4" 0.9375" - 1.7" 5 2 Related Products APC Pipe Clamp: .5" / .75" APC Pipe Clamps: 1.5/2" - 5/6" CPC Pipe Clamps Tinned Copper Pipe Clamps Universal Pipe Clamps All clamps provide 1-1/2" of contact area to ensure sufficient electrical contact for both ground
Universal Pipe Clamps All clamps provide 1-1/2" of contact area to ensure sufficient electrical contact for both ground