Product Image

Universal Pipe Clamps
All clamps provide 1-1/2" of contact area to ensure sufficient electrical contact for both ground fault and lightning current.
Product Information
Product Variations
The UPC.75/1.25 provides bi-directional grounding capabilities making it the perfect connection for grounding fence rail to fence post applications.
Technical Notes
Can be connected to ground conductors via exothermic connections and/or standard compression lugs.