Product Image APC Pipe Clamp: .5" / .75" Product Information Product Variations Product No. Material Nominal Pipe Size Range Outside Diameter Box Qty. Approx. Box Wt. (lbs.) Documents APC.5/.75 Aluminum 1/2" - 3/4" 0.375" - 1" 5 1.25 Related Products APC Pipe Clamps: 1/1.25" APC Pipe Clamps: 1.5/2" - 5/6" CPC Pipe Clamps Tinned Copper Pipe Clamps Universal Pipe Clamps All clamps provide 1-1/2" of contact area to ensure sufficient electrical contact for both ground
Universal Pipe Clamps All clamps provide 1-1/2" of contact area to ensure sufficient electrical contact for both ground