Product Image

Tripod Braces - Screw Attached
Product Information
Product Variations
Product No. | Style | Length | Max. Air Terminal Supported | Documents | |
---|---|---|---|---|---|
140-18 | Screw Hole | 18" | 24" | ||
140-24 | Screw Hole | 24" | 36" | ||
140-36 | Screw Hole | 36" | 60" | ||
140-48 | Screw Hole | 48" | 72" | ||
140-60 | Screw Hole | 60" | 84" |
• Tripod braces are used for the support of air terminals that exceed 24" in length.
• Constructed of 1/4" steel rod with welded joints and a zinc/ultraseal plating.
• Braces available with 3/16" holes for anchoring with screws or nails.
• Lengths given are prior to installation. Please take technical notes below into consideration before ordering.