Product Image

Tripod Braces - Adhesive Feet
Product Information
Product Variations
• Tripod braces are used for the support of air terminals that exceed 24" in length.
• Constructed of 1/4" steel rod with welded joints and a zinc/ultraseal plating.
• Adhesive feet material for mounting to roofing membranes or similar surfaces where penetrations cannot be made.
• Lengths given are prior to installation.