Product Image

Rail Web Grounding - Thru Connection
Product Information
Product Variations
Product No. | Conductor Size | Weld Metal Size | Rail Size | |
---|---|---|---|---|
RMVH4WEBK | 4 AWG Concentric | 90R | 85 lb. - 140 lb. | |
RMVH2WEBK | 2 AWG Concentric | 90R | 85 lb. - 140 lb. | |
RMVH2/0WEBK | 2/0 Concentric | 115R | 85 lb. - 140 lb. | |
RMVH2/0CR175WEBK | 2/0 Concentric | 115R | 175 lb. Crane Rail | |
RMVH4/0WEBK | 4/0 Concentric | 150R | 85 lb. - 140 lb. | |
RMVH4/060AWEBK | 4/0 Concentric | 150R | 60 lb. | |
RMVH25CMWEBK | 250 MCM Concentric | 150R | 85 lb. - 140 lb. |
If the ampacity requirement cannot be met with a single conductor, then two or more smaller conductors can be used. Mold frames include adjusting screws to position the mold at the neutral axis of the rail.
Technical Notes
* Mold Sealer required for 1/0 and larger conductor
* Use adjustment screws to make bond on neutral axis of the rail
* Mold only - requires clamps: MH1 & RMWC1L or RMFRMW105C
* Left-exit mold photo shown above