Product Image

Rail Web Grounding - Right Exit
Product Information
Product Variations
* Mold Sealer required for 1/0 and larger conductor
* Use adjustment screws to make bond on neutral axis of the rail
* Mold only - requires clamps: MH1 & RMWC1R or RMFRMW105C
* Left-exit mold photo shown above
Technical Notes
Welded grounding connections to the web of 85 lb. to 140 lb. standard rails. If the ampacity requirement cannot be met with a single conductor, then two or more smaller conductors can be used. Mold frames include adjusting screws to position the mold at the neutral axis of the rail.