Product Image

Rail Web Grounding - Left Exit
Product Information
Product Variations
Product No. | Conductor Size | Weld Metal Size | Rail Size | |
---|---|---|---|---|
RMVL4WEBK | 4 AWG Concentric | 65R | 85 lb. - 140 lb. | |
RMVL2WEBK | 2 AWG Concentric | 65R | 85 lb. - 140 lb. | |
RMVL1/0WEBK | 1/0 Concentric | 90R | 85 lb. - 140 lb. | |
RMVL2/0WEBK | 2/0 Concentric | 90R | 85 lb. - 140 lb. | |
RMVL4/0WEBK | 4/0 Concentric | 115R | 85 lb. - 140 lb. | |
RMVL4/0CR175WEBK | 4/0 Concentric | 115R | 175 lb. Crane Rail |
* Mold Sealer required for 1/0 and larger conductor
* Use adjustment screws to make bond on neutral axis of the rail
* Mold only - requires clamps: MH1 & RMWC1L or RMFRMW105C
Technical Notes
Welded grounding connections to the web of 85 lb. to 140 lb. standard rails. If the ampacity requirement cannot be met with a single conductor, then two or more smaller conductors can be used. Mold frames include adjusting screws to position the mold at the neutral axis of the rail.