Product Image

Cap Connectors
Product Information
Product Variations
Product No. | Material | Box Qty. | Approx. Box Wt. (lbs.) | Documents | |
---|---|---|---|---|---|
A244 | Aluminum | 5 | 1.5 | ||
244 | Bronze | 5 | 4 | ||
244T | Tinned Bronze | 5 | 4 |
• Special fitting designed to fit standard 2" schedule 40 PVC pipe.
• Assures a watertight joint when appropriate sealant is used.
• Rugged cable clamp accepts up to two Class II conductors.
• Center hub has 1/2" x 13 thread to fit standard 1/2" riser bars.