Product Image

M1 Adhesive
Product Information
Product Variations
Product No. | Color | Box Qty. | Approx. Box Wt. (lbs.) | Documents | |
---|---|---|---|---|---|
M1-10OZ-W | White | 24 | 26 | ||
M1-10OZ-L | Limestone | 24 | 26 | ||
M1-10OZ-G | Gray | 24 | 26 | ||
M1-10OZ-B | Black | 24 | 26 |
• 10.1 fluid oz. cartridge
• Develops 300 PSI shear strength on metal, masonry and wood.
• Contains no volatile organic solvents. (No VOC’s)
• Service temperature: -40°F to 200°F
Technical Notes
* Requires primer prior to use on TPO or Hypalon roofs, see TPOPRIMERLVOC.