Skip to Main Content

Call Us: 800-842-7437

Product Image

Z Hole Pattern

Ground Bar with Brackets and Insulators (GBI) with "Z" Hole Pattern

Product Information

Product Variations

Product No. Bar Size No. of Holes Approx. Each Wt. (lbs.) Documents
GBI14210Z 1/4" x 2" x 10" 14 2.5
Customer Drawing
GBI14212Z 1/4" x 2" x 12" 18 3.5
Customer Drawing
GBI14216Z 1/4" x 2" x 16" 26 3.8
Customer Drawing
GBI14218Z 1/4" x 2" x 18" 30 3.9
Customer Drawing
GBI14220Z 1/4" x 2" x 20" 34 4.4
Customer Drawing
GBI14224Z 1/4" x 2" x 24" 42 5
Customer Drawing
Technical Notes

cULus Listed 467