Product Image

Vertical SSTR Series
Stainless Steel Thru-Roof Assemblies
Product Information
Product Variations
• Non-flammable, water tight penetration for a lightning protection system.
• Available with either a #158, #B1BC or #CUBU bottom connector.
• Various roofing boots that are designed for 5/8" diameter penetrations can be used to create a weatherproof seal. Examples include Dektite No. 1 and Oatey 14052 (Not included).