Product Image
![](/sites/default/files/styles/mobile_friendly/public/product/156-6%5B1%5D%5B1%5D_0.jpg?itok=ST_E1Yw-)
Universal
Concealed Universal Base Assemblies are designed to be mounted vertically or horizontally. Vertically on ridge boards or roof trusses or horizontally on flat roof decks or other flat surfaces. These assemblies require air terminal adapters.
Product Information
Product Variations
Product No. | Material | Riser Bar Length | Riser Bar Diameter | Box Qty. | Approx. Box Wt. (lbs.) | Documents | |
---|---|---|---|---|---|---|---|
A156-6 | Aluminum | 6" | 1/2" | 10 | 4.25 | ||
A156-12 | Aluminum | 12" | 1/2" | 10 | 8.25 | ||
A156-18 | Aluminum | 18" | 1/2" | 10 | 12.25 | ||
156-6 | Bronze | 6" | 1/2" | 10 | 5-1/4 | CUT SHEET | |
156-12 | Bronze | 12" | 1/2" | 10 | 10.25 | ||
156-18 | Bronze | 18" | 1/2" | 10 | 15.5 | ||
156BM-6 | Bi-Metal | 6" | 1/2" | 10 | 7.5 | ||
156BM-12 | Bi-Metal | 12" | 1/2" | 10 | 10 | ||
156BM-18 | Bi-Metal | 18" | 1/2" | 10 | 22 |