Product Image

Tower Bonding Clamps
Harger Tower Bonding Clamps consist of a heavy-duty cast bronze clamp with a range of single hole and double hole lugs. They provide a secure grounding point for structures including communication towers. Compression lugs come attached to the clamp and ready for field termination.
• Simple one or two bolt installation
• Wide flange range (0.125” - 0.625”)
• UL 467 Listed (10 AWG to 1/0)
Product Information
Product Variations
* Single hole 10 AWG version not currently available
Technical Notes
- Tamper-proof hardware options are available for theft deterrence
- Two hole lug version below