Skip to Main Content

Call Us: 800-842-7437

Product Image

Tower

Product Information

Product Variations

Product No. Diameter Length Thread Hardware Documents
583CCAT 5/8" 3' 2" Yes
Customer Drawing
583CCAT4 5/8" 3' 4" Yes
Technical Data Sheet
584CCAT 5/8" 4' 2" Yes
Customer Drawing
585CCAT4 5/8" 5' 4" Yes
Customer Drawing
585CCAT 5/8" 5' 2" Yes
Customer Drawing
588CCAT 5/8" 8' 2" Yes
Customer Drawing
Technical Notes

Air terminals made from copper clad steel (10 mil).   When hardware provided, it consists of 2 each of stainless steel jam nuts, lock washers and flat washers.  Air terminal diameters are nominal ground rod sizes (5/8"=.56", 3/4" = .68")