Skip to Main Content

Call Us: 800-842-7437

Product Image

Tin Plated Z Hole Pattern

Ground Bar with Brackets and Insulators (GBI) with "Z" Hole Pattern

Product Information

Product Variations

Product No. Bar Size No. of Holes Approx. Each Wt. (lbs.) Documents
TGBI14210Z 1/4" x 2" x 10" 14 3
Customer Drawing
TGBI14212Z 1/4" x 2" x 12" 18 3
Customer Drawing
TGBI14216Z 1/4" x 2" x 16" 26 3.7
Customer Drawing
TGBI14218Z 1/4" x 2" x 18" 30 4
Customer Drawing
TGBI14220Z 1/4" x 2" x 20" 34 4.35
Customer Drawing
TGBI14224Z 1/4" x 2" x 24" 42 4.9
Customer Drawing
Technical Notes

cULus Listed 467