Skip to Main Content

Call Us: 800-842-7437

Product Image

Tin Plated X Hole Pattern

Ground Bar with Brackets and Insulators (GBI) with "X" Hole Pattern

Product Information

Product Variations

Product No. Bar Size No. of Holes Approx. Each Wt. (lbs.) Documents
TGBI14212X 1/4" x 2" x 12" 16 3
Customer Drawing
TGBI14216X 1/4" x 2" x 16" 24 4
Customer Drawing
TGBI14220X 1/4" x 2" x 20" 32 5
Customer Drawing
TGBI14224X 1/4" x 2" x 24" 40 6
Customer Drawing
TGBI14210X 1/4" x 2" x 10" 12 2.7
Customer Drawing
TGBI14218X 1/4" x 2" x 18" 28 4
Customer Drawing

Other sizes available. Please contact factory for more information.

Technical Notes

cULus Listed 467