Skip to Main Content

Call Us: 800-842-7437

Product Image

Tin Plated P Hole Pattern

Ground Bar with Brackets and Insulators (GBI) with "P" Hole Pattern

Product Information

Product Variations

Product No. Bar Size No. of Holes Approx. Each Wt. (lbs.) Documents
TGBI14212P 1/4" x 2" x 12" 26 3
Customer Drawing
TGBI14216P 1/4" x 2" x 16" 34 4
Customer Drawing
TGBI14210P 1/4" x 2" x 10" 20 3.2
Customer Drawing
TGBI14218P 1/4" x 2" x 18" 42 4
Customer Drawing
TGBI14220P 1/4" x 2" x 20" 46 4.2
Customer Drawing
TGBI14224P 1/4" x 2" x 24" 58 4.9
Customer Drawing

Other sizes available. Please contact factory for more information.

Technical Notes

cULus Listed 467