Skip to Main Content

Call Us: 800-842-7437

Product Image

Tin Plated N Hole Pattern

Ground Bar with Brackets and Insulators (GBI) with "N" Hole Pattern

Product Information

Product Variations

Product No. Bar Size Approx. Each Wt. (lbs.) Documents
TGBI14210N 1/4" x 2" x 10" 3
Customer Drawing
TGBI14212N 1/4" x 2" x 12" 3
Customer Drawing
TGBI14216N 1/4" x 2" x 16" 3.7
Customer Drawing
TGBI14218N 1/4" x 2" x 18" 4
Customer Drawing
TGBI14220N 1/4" x 2" x 10" 4.4
Customer Drawing
TGBI14410N 1/4" x 4" x 10" 4.3
Customer Drawing
TGBI14412N 1/4" x 4" x 12" 5
Customer Drawing
TGBI14416N 1/4" x 4" x 16" 7
Customer Drawing
TGBI14418N 1/4" x 4" x 18" 6.9
Customer Drawing
TGBI14420N 1/4" x 4" x 20" 7.5
Customer Drawing
TGBI14424N 1/4" x 4" x 10" 8.8
Customer Drawing
TGBI14436N 1/4" x 4" x 36" 13
Customer Drawing
TGBI14448N 1/4" x 4" x 48" 16.8
Customer Drawing
Technical Notes

cULus Listed 467