Skip to Main Content

Call Us: 800-842-7437

Product Image

Tin Plated M Hole Pattern

Ground Bar with Brackets and Insulators (GBI) with "M" Hole Pattern

Product Information

Product Variations

Product No. Bar Size No. of Holes Approx. Each Wt. (lbs.) Documents
TGBI14412M 1/4" x 4" x 12" 48 5
Customer Drawing
TGBI14416M 1/4" x 4" x 16" 68 7
Customer Drawing
TGBI14420M 1/4" x 4" x 20" 88 8
Customer Drawing
TGBI14424M 1/4" x 4" x 24" 112 9
Customer Drawing
TGBI14410M 1/4" x 4" x 10" 36 4.4
Customer Drawing
TGBI14418M 1/4" x 4" x 18" 80 7.68
Customer Drawing
TGBI14448M 1/4" x 4" x 48" 224 16.8
Customer Drawing
TGBI14436M 1/4" x 4" x 36" 176 13
Customer Drawing

Other sizes available. Please contact factory for more information.

Technical Notes

cULus Listed 467