Skip to Main Content

Call Us: 800-842-7437

Product Image

Tin Plated J Hole Pattern

Ground Bar with Brackets and Insulators (GBI) with "J" Hole Pattern

Product Information

Product Variations

Product No. Bar Size No. of Holes Approx. Each Wt. (lbs.) Documents
TGBI14412J 1/4" x 4" x 12" 27 5
Customer Drawing
TGBI14416J 1/4" x 4" x 16" 39 7
Customer Drawing
TGBI14420J 1/4" x 4" x 20" 51 8
Customer Drawing
TGBI14424J 1/4" x 4" x 24" 63 9
Customer Drawing
TGBI14410J 1/4" x 4" x 10" 21 5
Customer Drawing
TGBI14418J 1/4" x 4" x 18" 45 6.9
Customer Drawing
TGBI14436J 1/4" x 4" x 36" 99 13
Customer Drawing
TGBI14448J 1/4" x 4" x 48" 132 17
Customer Drawing

Other sizes available. Please contact factory for more information.

Technical Notes

cULus Listed 467