Skip to Main Content

Call Us: 800-842-7437

Product Image

Tin Plated A Hole Pattern

Ground Bar with Brackets and Insulators (GBI) with "A" Hole Pattern

Product Information

Product Variations

Product No. Bar Size No. of Holes Approx. Each Wt. (lbs.) Documents
TGBI14410A 1/4" x 4" x 10" 11 4.3
Customer Drawing
TGBI14412A 1/4" x 4" x 12" 14 5.36
Customer Drawing
TGBI14416A 1/4" x 4" x 16" 20 6.2
Customer Drawing
TGBI14418A 1/4" x 4" x 18" 23 6.6
Customer Drawing
TGBI14420A 1/4" x 4" x 20" 26 7
Customer Drawing
TGBI14424A 1/4" x 4" x 24" 32 8.75
Customer Drawing
TGBI14436A 1/4" x 4" x 36" 50 12.7
Customer Drawing
TGBI14448A 1/4" x 4" x 48" 66 17
Customer Drawing
Technical Notes

cULus Listed 467