Skip to Main Content

Call Us: 800-842-7437

Product Image

Tin Plated D Hole Pattern

Ground Bar with Brackets and Insulators (GBI) with "D" Hole Pattern

Product Information

Product Variations

Product No. Bar Size No. of Holes Approx. Each Wt. (lbs.) Documents
TGBI14210D 1/4" x 2" x 10" 7 3
Customer Drawing
TGBI14212D 1/4" x 2" x 12" 9 3
Customer Drawing
TGBI14216D 1/4" x 2" x 16" 13 3.7
Customer Drawing
TGBI14218D 1/4" x 2" x 18" 15 4
Customer Drawing
TGBI14220D 14" x 2" x 20" 17 4
Customer Drawing
TGBI14224D 14" x 2" x 24" 21 5.1
Customer Drawing
Technical Notes

cULus Listed 467