Skip to Main Content

Call Us: 800-842-7437

Product Image

Tin Plated C Hole Pattern

Ground Bar with Brackets and Insulators (GBI) with "C" Hole Pattern

Product Information

Product Variations

Product No. Bar Size No. of Holes Approx. Each Wt. (lbs.) Documents
TGBI14412C 1/4" x 4" x 12" 15 5
Customer Drawing
TGBI14416C 1/4" x 4" x 16" 21 7
Customer Drawing
TGBI14420C 1/4" x 4" x 20" 27 8
Customer Drawing
TGBI14424C 1/4" x 4" x 24" 33 9
Customer Drawing
TGBI14410C 1/4" x 4" x 10" 12 4.5
Customer Drawing
TGBI14418C 1/4" x 4" x 18" 24 8
Customer Drawing
TGBI14436C 1/4" x 4" x 36" 51 12.6
Customer Drawing
TGBI14448C 1/4" x 4" x 48" 66 17
Customer Drawing

Other sizes available. Please contact factory for more information.

Technical Notes

cULus Listed 467