Product Image
![](/sites/default/files/styles/mobile_friendly/public/product/207.jpg?itok=05_qATkQ)
T Connectors - this product series is being discontinued
We are out of stock on 207 & 207T and have limited inventory on A207. Please consider Harger parallel clamps, (A1BC, B1BC, TB1BC) for this application(see installation options below).
Product Information
Product Variations
• 2" x 2-1/4" - "T" connector splices two perpendicular conductors.
• Accommodates all standard size Class I and Class II conductors up to .53" diameter.
• Two 5/16" x 7/8" hex head stainless steel cap screws assure a positive electrical connection.
• Recommended installation tool - 1/2" socket wrench, end wrench or nut driver.
Installation Instructions