Product Image

Swivel Adapters - Female/Male
Product Information
Product Variations
• Used to plumb air terminals to vertical where the bases are mounted on sloping surfaces.
• Stainless steel screws allow the adapter to be locked in any position.
• Not intended to use on air terminals over 24" aluminum & 12" copper without additional support.
• Male thread configuration designed to fit internally threaded air terminal bases.