Product Image
![](/sites/default/files/styles/mobile_friendly/public/product/CUSPGW.png?itok=hZjmwbsO)
Single Point Ground Window
Flexible installation solution for a single point grounding panel.
Product Information
Technical Notes
Ground assembly has melamine backing plated with pre-drilled 16" on center mounting holes.
Comes with:
- (2) Sandwich plates with hardware
- (20') 0.016" x 1-1/2" copper flat strap
- (4) Concrete lead mounting hardware
- (14) Mounting screws
- (1) 1/2 oz. tub of HCAJC1/2 antioxidant