Product Image

Signal House Feed Thru Grounding
Product Information
Product Variations
• Feedthrough Stud provides a convenient and permanent path for a ground conductor to pass through the wall of a structure.
• Stainless steel hardware and tinned brass stud ensure resistance to corrosion.
• Protruding stud is used to either exothermically weld a ground conductor using Ultraweld mold HRCAD1/46SB (NUWTUBE45 or US45) or make a bolted lug connection.
Technical Notes
• Threaded stud is brass with a maximum torque of 61.5 in-lbs.