Product Image
![](/sites/default/files/styles/mobile_friendly/public/images/1212ALAT-WSC36.jpg?itok=rasVWOZl)
Safety Cable
Our standard gently tapered air terminal with a 36" safety cable attached. Safety cable prevents air terminal from falling off a structure if the air terminal detaches from base.
Product Information
Product Variations
Product No. | Diameter | Length | Box Qty. | Approx. Box Wt. (lbs.) | Documents | |
---|---|---|---|---|---|---|
1212ALAT-WSC36 | 1/2" | 12" | 10 | 2.5 | ||
1212ASTAT-WSC36 | 1/2" | 12"" | 10 | 2.5 | ||
1224ASTAT-WSC36 | 1/2" | 24" | 10 | 5 | ||
5812ALAT-WSC36 | 5/8" | 12" | 10 | 5 |
Class I aluminum air terminals have a diameter of 1/2" Class II aluminum air terminals have a diameter of 5/8" Longer lengths available. Please contact factory for more information.
Technical Notes
Manufactured from highly conductive aluminum Utilizes standard UNC threads cULus Listed 96