Product Image
![](/sites/default/files/styles/mobile_friendly/public/product/A162-6%5B1%5D_0.jpg?itok=e1_VONqN)
Ridge Saddle
This 2" wide concealed base assembly is designed for use on pitched roof decks in the insulation space. They permit concealment of roof conductors where they otherwise may not be concealed because the under side of the deck is exposed and accept all Class I & Class II conductors. They are furnished with a stainless steel washer and jam nut, as well as a neoprene washer for a complete watertight installation. Air terminal adapters are required for ridge saddle bases.
Product Information
Product Variations
Product No. | Material | Riser Bar Length | Riser Bar Diameter | Box Qty. | Approx. Box Wt. (lbs.) | Documents | |
---|---|---|---|---|---|---|---|
A162-6 | Aluminum | 6" | 1/2" | 10 | 8.5 | ||
A162-12 | Aluminum | 12" | 1/2" | 10 | 11.5 | ||
A162-18 | Aluminum | 18" | 1/2" | 10 | 14.25 | ||
162-6 | Bronze | 6" | 1/2" | 10 | 12.5 | CUT SHEET | |
162-12 | Bronze | 12" | 1/2" | 10 | 5 | ||
162-18 | Bronze | 18" | 1/2" | 10 | 18 |