Skip to Main Content

Call Us: 800-842-7437

Product Image

Q Hole Pattern

Ground Bar with Brackets and Insulators (GBI) with "Q" Hole Pattern

Product Information

Product Variations

Product No. Bar Size No. of Holes Approx. Each Wt. (lbs.) Documents
GBI14410Q 1/4" x 4" x 10" 36 4.4
Customer Drawing
GBI14412Q 1/4" x 4" x 12" 44 5
Customer Drawing
GBI14416Q 1/4" x 4" x 16" 68 6.2
Customer Drawing
GBI14418Q 1/4" x 4" x 18" 76 6.9
Customer Drawing
GBI14420Q 1/4" x 4" x 20" 92 8
Customer Drawing
GBI14424Q 1/4" x 4" x 24" 108 9.62
Customer Drawing
GBI14436Q 1/4" x 4" x 36" 172 10.37
Customer Drawing
GBI14448Q 1/4" x 4" x 48" 232 17
Customer Drawing
Technical Notes

cULus Listed 467