Product Image

Power Web Connection Bonds (W-Type Stub)
Product Information
Product Variations
Product No. | Conductor Size | Length | Insulated | Documents | |
---|---|---|---|---|---|
RBWSE250RB9 | 250 MCM Ropelay | 9" | No | ||
RBWSE250RB12 | 250 MCM Ropelay | 12" | No | ||
RBWSE500RB9 | 500 MCM Ropelay | 9" | No | ||
RBWSE500RINS60 | 500 MCM Ropelay | 60" | Yes |
* Bonds can be standard or made to order
* Bare bond: RBWSE250RB"L"
- 250 MCM Ropelay
- "L" is length