Product Image

Parapet Base Extensions
Product Information
Product Variations
• Used when mounting air terminal bases under copings up to a 2" or 3" overhang.
• Provides a 2" or 3" extension (measured from inside of air terminal to parapet wall).
• Manufactured from highly conductive copper or aluminum alloys.
• Stainless steel jam nut provides for proper positioning of air terminal.
• Available electro-tin plated. When ordering, add prefix T to part number.