Skip to Main Content

Call Us: 800-842-7437

Product Image

N Hole Pattern

Ground Bar with Brackets and Insulators (GBI) with "N" Hole Pattern

Product Information

Product Variations

Product No. Bar Size Approx. Each Wt. (lbs.) Documents
GBI14210N 1/4" x 2" x 10" 3
Customer Drawing
GBI14212N 1/4" x 2" x 12" 5
Customer Drawing
GBI14216N 1/4" x 2" x 16" 4
Customer Drawing
GBI14218N 1/4" x 2" x 18" 4.1
Customer Drawing
GBI14220N 1/4" x 2" x 20" 5
Customer Drawing
GBI14224N 1/4" x 2" x 24" 5.1
Customer Drawing
GBI14410N 1/4" x 4" x 10" 4.31
Customer Drawing
GBI14412N 1/4" x 4" x 12" 4.95
Customer Drawing
GBI14416N 1/4" x 4" x 16" 6.65
Customer Drawing
GBI14418N 1/4" x 4" x 18" 7.3
Customer Drawing
GBI14420N 1/4" x 4" x 20" 7.54
Customer Drawing
GBI14424N 1/4" x 4" x 24" 8.83
Customer Drawing
GBI14436N 1/4" x 4" x 36" 12.7
Customer Drawing
GBI14448N 1/4" x 4" x 48" 17
Customer Drawing
Technical Notes

cULus Listed 467