Product Image

Main Sized Bonding Lugs
Product Information
Product Variations
Product No. | Material | Box Qty. | Approx. Box Wt. (lbs.) | Documents | |
---|---|---|---|---|---|
A222 | Aluminum | 10 | 2 | ||
222 | Bronze | 10 | 5.25 | ||
222T | Tinned Bronze | 10 | 5.25 |
• 3-1/2" x 1-3/4" cast lug provides over 3-1/2 square inches of bonding surface.
• Dual pressure type cable connector will accept all main size conductors up to 9/16" in diameter.
• Includes a 3/8" mounting hole.
• Recommended installation tool - 1/2" socket wrench, end wrench or nut driver.