Product Image
![](/sites/default/files/styles/mobile_friendly/public/product/214_0.jpg?itok=6bV2oXUQ)
Machined Secondary Bonding Lugs
Product Information
Product Variations
Product No. | Material | Conductor Range | Box Qty. | Approx. Box Wt. (lbs.) | Documents | |
---|---|---|---|---|---|---|
A214 | Aluminum | #4 to A37R | 10 | 1.75 | ||
214 | Brass | #4 to 4/0 | 10 | 2.75 | ||
214T | Tinned Copper | #4 - A37R | 10 | 2.75 |
• For secondary bonding of small metallic bodies.
• 1" high x 3" long secondary bonding lug contains two 5/16" x 3/4" stainless steel cap screws.
• Accommodates bonding or main size lightning conductors ranging from #4 solid to A37R.
• Provides approximately 1 square inch of contact area.
• Recommended installation tool - 1/2" socket wrench, end wrench or nut driver.