Low Profile Thru Roof
Product Information
Product Variations
Product No. | Upper Connection Material | Lower Connection Material | PVC Size | Documents | |
---|---|---|---|---|---|
ATRC1 | Aluminum | Aluminum | 1" | ||
BMTRC1 | Aluminum | Brass | 1" | ||
CTRC1 | Bronze | Brass | 1" | ||
BMTRC1U | Bi-Metallic | Brass | 1" |
• Economical, low profile assembly provides a water tight mechanical connection through the roof when 1" PVC conduit is used.
• Used through finished roof surfaces or when exiting above the finished roof, such as in or on top of a parapet wall.
• Used when 230 series thru-roof units are not feasible.
• #BMTRC1 thru-roof connectors provide a bi-metal connection between aluminum roof components and copper down conductors.
• #BMTRC1U thru-roof connector provides a universal connection for one aluminum and/or one copper roof component and a copper down conductor.
• Fits all main size conductors up to 9/16" diameter.
• #ATRC1 fits all main size conductors up to 19/32" diameter.