Product Image

Horizontal
Product Information
Product Variations
• 1-3/4" x 4" base is ideal for use where mounting area is limited such as on skylight frames or narrow extruded shapes.
• Accepts a wide variety of conductors ranging from flat strap to #14 bonding conductors up through Class II main lightning conductors.
• Two mounting holes are provided for secure mounting using machine or self tapping screws.