Skip to Main Content

Call Us: 800-842-7437

Product Image

A Hole Pattern

Ground Bar with Brackets and Insulators (GBI) with "A" Hole Pattern

Product Information

Product Variations

Product No. Bar Size No. of Holes Approx. Each Wt. (lbs.) Documents
GBI14410A 1/4" x 4" x 10" 11 4.17
Customer Drawing
GBI14412A 1/4" x 4" x 12" 14 4.78
Customer Drawing
GBI14416A 1/4" x 4" x 16" 20 6.65
Customer Drawing
GBI14418A 1/4" x 4" x 18" 23 6.61
Customer Drawing
GBI14420A 1/4" x 4" x 20" 26 7.95
Customer Drawing
GBI14424A 1/4" x 4" x 24" 32 9.3
Customer Drawing
GBI14436A 1/4" x 4" x 36" 50 13.1
Customer Drawing
GBI14448A 1/4" x 4" x 48" 66 16.4
Customer Drawing
Technical Notes

cULus Listed 467