Skip to Main Content

Call Us: 800-842-7437

Product Image

H Hole Pattern

Ground Bar with Brackets and Insulators (GBI) with "H" Hole Pattern

Product Information

Product Variations

Product No. Bar Size No. of Holes Approx. Each Wt. (lbs.) Documents
GBI1416H 1/4" x 1" x 6" 3 2
Customer Drawing
GBI14112H 1/4" x 1" x 12" 9 3
Customer Drawing
GBI14116H 1/4" x 1" x 16" 13 4
Customer Drawing
GBI14210H 1/4" x 2" x 10" 7 3
Customer Drawing
GBI14212H 1/4" x 2" x 12" 9 3
Customer Drawing
GBI14216H 1/4" x 2" x 16" 13 3.7
Customer Drawing
GBI14218H 1/4" x 2" x 18" 15 3.8
Customer Drawing
GBI14220H 1/4" x 2" x 20" 17 4.4
Customer Drawing
GBI14224H 1/4" x 2" x 24" 21 5.1
Customer Drawing

Other sizes available. Please contact factory for more information.

Technical Notes

cULus Listed 467 Excluding 1" Wide Bars