Product Image

Gently Tapered
Our standard air terminal design features a gently tapered tip with a rounded point. The rounded point offers better performance over a sharp point while offering additional measures of safety for personnel.
Product Information
Product Variations
Class I aluminum air terminals have a diameter of 1/2"
Class II aluminum air terminals have a diameter of 5/8"
Longer lengths available. Please contact factory for more information.
Technical Notes
Manufactured from highly conductive aluminum
Utilizes standard UNC threads
cULus Listed 96