Skip to Main Content

Call Us: 800-842-7437

Product Image

G Hole Pattern

Ground Bar with Brackets and Insulators (GBI) with "G" Hole Pattern

Product Information

Product Variations

Product No. Bar Size No. of Holes Approx. Each Wt. (lbs.) Documents
GBI14210G 1/4" x 2" x 10" 14 3
Customer Drawing
GBI14212G 1/4" x 2" x12" 18 3
Customer Drawing
GBI14216G 1/4" x 2' x 16" 26 4
Customer Drawing
GBI14218G 1/4" x 2" x 18" 30 4
Customer Drawing
GBI14220G 1/4" x 2" x 20" 34 4.4
Customer Drawing
GBI14224G 1/4" x 2" x 24" 42 5.1
Customer Drawing

Other sizes available. Please contact factory for more information.

Technical Notes

cULus Listed 467