Product Image

Flexible Adapters - Female/Male
Product Information
Product Variations
Product No. | "A" | "B" | Material | Documents | |
---|---|---|---|---|---|
A127M | 1/2" | 1/2" | Aluminum | ||
A129M | 5/8" | 1/2" | Aluminum | ||
A128M | 5/8" | 5/8" | Aluminum | ||
127M | 1/2" | 1/2" | Copper | ||
129M | 5/8" | 1/2" | Copper | ||
128M | 5/8" | 5/8" | Copper |
• Not intended for use on air terminals over 18".
• Flexible air terminal adapters are used with air terminals located underneath window washing or other mobile equipment.
• Includes stainless steel spring and safety chain.
• Overall length of Male thread adapter is 4-3/4".