Product Image

Flexible Adapters - Female/Female
Product Information
Product Variations
Product No. | Material | "A" | "B" | |
---|---|---|---|---|
A127 | Aluminum | 1/2" | 1/2" | |
A126 | Aluminum | 1/2" | 5/8" | |
A128 | Aluminum | 5/8" | 5/8" | |
127 | Copper | 1/2" | 1/2" | |
126 | Copper | 1/2" | 5/8" |
• Not intended for use on air terminals over 18".
• Flexible air terminal adapters are used with air terminals located underneath window washing or other mobile equipment.
• Includes stainless steel spring and safety chain.
• Overall length of Female thread adapter is 4-1/4".