Skip to Main Content

Call Us: 800-842-7437

Product Image

F Hole Pattern

Ground Bar with Brackets and Insulators (GBI) with "F" Hole Pattern

Product Information

Product Variations

Product No. Bar Size No. of Holes Approx. Each Wt. (lbs.) Documents
GBI14410F 1/4" x 4" x 10" 16 4.72
Customer Drawing
GBI14412F 1/4" x 4" x 12" 22 4.74
Customer Drawing
GBI14416F 1/4" x 4" x 16" 34 6.5
Customer Drawing
GBI14418F 1/4" x 4" x 18" 37 7.3
Customer Drawing
GBI14420F 1/4" x 4" x 20" 43 7.79
Customer Drawing
GBI14424F 1/4" x 4" x 24" 55 9.3
Customer Drawing
GBI14436F 1/4" x 4" x 36" 85 13.1
Customer Drawing
GBI14448F 1/4" x 4" x 48" 114 17
Customer Drawing
Technical Notes

cULus Listed 467