Product Image

Extension Rod Couplers
Product Information
Product Variations
Product No. | Material | Diameter | Documents | |
---|---|---|---|---|
A148 | Aluminum | 1/2" | ||
A149 | Aluminum | 5/8" | ||
147 | Copper | 3/8" | ||
148 | Copper | 1/2" | ||
149 | Copper | 5/8" |
• 13/16" x 2" coupler connects air terminals to extension rods, or used to connect sections of rods together.
• All threads are UNC.
• Meets UL requirements.