Entry Panels
Harger's single piece aluminum entrance panels provide a superior point of entry for coax and fiber cables.
Product Information
Product Variations
This unique 4" formed port design eliminates mechanical fasteners and gaskets that are found with current entry panels using a spin formed ring riveted to a flat panel. The current design warps and loosens up over time separating the gasket from the metal surfaces, making an unwanted entry point for both weather and insects. Each 4" port can accept standard boot assemblies for sealing and weatherproofing your structure.
Panels come complete with a powder coated maple finish, mounting hardware consisting of stainless steel screws, washers and plastic anchors and sealing caps for all openings.